SPRUJD4A December 2024 – November 2025 AM62D-Q1
The learning process is applied to each receive packet that is not aborted. The learning process is a concurrent process with the packet forwarding process.
| Condition and action |
If (directed) then do not learn, update, or set touched else continue |
If (not (Learning or Forwarding) or (ENABLE_AUTH_MODE) or (packet error) or (Iy_REG_Py_NO_LEARN)) then do not learn address |
if ((Non-tagged packet) and (Iy_REG_Py_DROP_UN_TAGGED)) then do not learn address |
if ((VLAN_AWARE) and (VLAN not found) and (unknown UVLAN_MEMBER_LIST = “000”)) then do not learn address |
if ((Iy_REG_Py_VID_INGRESS_CHECK) and (Rx port is not VLAN member) and (VLAN found)) then do not learn address |
if ((source address found) and (receive port_number != PORT_NUMBER) and (SECURE or BLOCK)) then do not update address else continue |
if ((source address found) and (receive port number != PORT_NUMBER)) then update address else continue |
if ((source address not found) and (VLAN_AWARE) and not (LEARN_NO_VLANID)) then learn address with VLAN |
if ((source address not found) and ((not VLAN_AWARE) or (VLAN_AWARE and LEARN_NO_VLANID))) then learn address without VLAN |