SPRUJD4A December 2024 – November 2025 AM62D-Q1
The WKUP_R5FSS is a single-core implementation of the Arm® Cortex®-R5F processor that acts as the Device Manager responsible for boot, resource management, and power management functions. It also includes accompanying memories (L1 caches and tightly-coupled memories), standard Arm CoreSight™ debug and trace architecture, integrated vectored interrupt manager (VIM), ECC aggregators, and various other modules for protocol conversion and address translation for easy integration into the SoC.
The Cortex-R5F processor is a Cortex-R5 processor that includes the optional floating point unit (FPU) extension. In this TRM, all references to the Cortex-R5 processor apply to the Cortex-R5F processor by default.
There is one WKUP_R5FSS subsystem in the device. Table 7-25 shows WKUP_R5FSS allocation across device domains.
| Module Instance | Domain | ||
|---|---|---|---|
| MCU | MAIN | WKUP | |
| WKUP_R5FSS | – | – | ✓ |