SPRUJD4A December 2024 – November 2025 AM62D-Q1
In the unlikely event that channel synchronization is corrupted, a channel may fail to teardown gracefully. If this occurs, the channel may be reset by clearing the enable bit in the PSI-L enable register. This will cause a local reset of the entire channel, including TR and pairing registers. Note that it does not reset the UDMA-P peer. Resetting the UDMA-P peer is also required before re-initializing and re-pairing the channel.