SPRUJD4A December 2024 – November 2025 AM62D-Q1
The policing hit status is a read only register that reads the hit bits of the selected policing/classifier.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 012Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| POL_HIT | POL_REDHIT | POL_YELLOWHIT | RESERVED | ||||
| R | R | R | NONE | ||||
| 0h | 0h | 0h | 0h | ||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | POL_HIT | R | 0h | Policer Hit - This indicates that the selected policing/classifier via the ~ipol_test_idx field has been hit by a packet seen on any port that matches the policing/classifier entry match. |
| 30 | POL_REDHIT | R | 0h | Policer Hit RED - This indicates that the selected policing/classifier via the ~ipol_test_idx field has been hit during a RED condition by a packet seen on any port that matches the policing/classifier entry match. |
| 29 | POL_YELLOWHIT | R | 0h | Policer Hit YELLOW - This indicates that the selected policing/classifier via the ~ipol_test_idx field has been hit during a YELLOW condition by a packet seen on any port that matches the policing/classifier entry match. |
| 28:0 | RESERVED | NONE | 0h | Reserved |