SPRUJD4A December 2024 – November 2025 AM62D-Q1
The CIR counter is a 37 bit internal counter where ~icir_idle_inc_val is added every clock and the frame size << 18 is subtracted at EOF if not RED or YELLOW at LUT time. If the counter is positive the packet will be marked GREEN, else it can be YELLOW or RED based on the PIR counter. If only this counter is used (aka pir_idle_inc_val==0) Packet are marked YELLOW or GREEN based on CIR counter only.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 011Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CIR_IDLE_INC_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | CIR_IDLE_INC_VAL | R/W | 0h | Committed Information Idle Increment Value - The number added to the CIR counter every clock cycle. If zero the CIR counter is disabled and packets will never be marked or processed as YELLOW. |