SPRUJD4A December 2024 – November 2025 AM62D-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCU_CTRL_MMR0 | 0451 A11Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| POK_VDD_CORE_OV_CTRL_HYST_EN_PROXY | RESERVED | ||||||
| R/W | NONE | ||||||
| 1h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| POK_VDD_CORE_OV_CTRL_OVER_VOLT_DET_PROXY | POK_VDD_CORE_OV_CTRL_POK_TRIM_PROXY | ||||||
| R/W | R/W | ||||||
| X | X | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | POK_VDD_CORE_OV_CTRL_HYST_EN_PROXY | R/W | 1h | Activate POK hysteresis Reset Source: mod_por_rst_n |
| 30:8 | RESERVED | NONE | 0h | Reserved |
| 7 | POK_VDD_CORE_OV_CTRL_OVER_VOLT_DET_PROXY | R/W | X | Over / under voltage detection mode 0 - Under voltage detection 1 - Over voltage detection Reset Source: mod_por_rst_n |
| 6:0 | POK_VDD_CORE_OV_CTRL_POK_TRIM_PROXY | R/W | X | POK Trim Bits Reset Source: mod_por_rst_n |