SPRUJD4A December 2024 – November 2025 AM62D-Q1
Command tokens always start with 0 and end with 1. The second bit is a transmitter bit: 1 for a host command. The content is the command index (coded by 6 bits) and an argument (for example, an address), coded by 32 bits. The content is protected by 7-bit CRC checksum (see Figure 12-224).
Figure 12-224 Command Token Format