SPRUJD4A December 2024 – November 2025 AM62D-Q1
Timer Interval Register 0. Interval match value for timer 0 in CTSET Timer Interval Register 1. Interval match value for timer 1 in CTSET Timer Interval Register 2. Interval match value for timer 2 in CTSET Timer Interval Register 3. Interval match value for timer 3 in CTSET Timer Interval Register 4. Interval match value for timer 4 in CTSET Timer Interval Register 5. Interval match value for timer 5 in CTSET Timer Interval Register 6. Interval match value for timer 6 in CTSET Timer Interval Register 7. Interval match value for timer 7 in CTSET Timer Interval Register 8. Interval match value for timer 8 in CTSET Timer Interval Register 9. Interval match value for timer 9 in CTSET Timer Interval Register 10. Interval match value for timer 10 in CTSET Timer Interval Register 11. Interval match value for timer 11 in CTSET Timer Interval Register 12. Interval match value for timer 12 in CTSET Timer Interval Register 13. Interval match value for timer 13 in CTSET Timer Interval Register 14. Interval match value for timer 14 in CTSET Timer Interval Register 15. Interval match value for timer 15 in CTSET Counter Timer Debug Event Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS0 | 0007 3C02 28A0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INPSEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | R | 0h | Reserved, returns 0 |
| 7:0 | INPSEL | R/W | 0h | Counter Timer input selection |