Table 2-7 SA3_SS0 Memory Map
| Region Name |
Start Address |
End Address |
Size |
| SA3_SS0_RINGACC__SRC__FIFOS |
0x0000400000 |
0x0000405FFF |
24KB |
(1) The SOC Memory region for external accesses to the R5F ATCM and BTCM memories are not accessible via the R5F AXI bus initiator. However, the R5F has direct access to ATCM and BTCM as tightly coupled memories and the R5F can also map the base address of the ATCM and BTCM to be the same as the SOC Memory Region Address if desired.