SPRUJD4A December 2024 – November 2025 AM62D-Q1
CPPI Port 0 CPPI Source ID A
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0300h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PORT4 | |||||||
| R/W | |||||||
| 4h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PORT3 | |||||||
| R/W | |||||||
| 3h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PORT2 | |||||||
| R/W | |||||||
| 2h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PORT1 | |||||||
| R/W | |||||||
| 1h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | PORT4 | R/W | 4h | Port 4 CPPI Info Word0 Source ID Value. This value is contained in the CPPI Info Word 0 SRC_ID field for packets received on port 4. |
| 23:16 | PORT3 | R/W | 3h | Port 3 CPPI Info Word0 Source ID Value. This value is contained in the CPPI Info Word 0 SRC_ID field for packets received on port 3. |
| 15:8 | PORT2 | R/W | 2h | Port 2 CPPI Info Word0 Source ID Value. This value is contained in the CPPI Info Word 0 SRC_ID field for packets received on port 2. |
| 7:0 | PORT1 | R/W | 1h | Port 1 CPPI Info Word0 Source ID Value. This value is contained in the CPPI Info Word 0 SRC_ID field for packets received on port 1. |