SPRUJD4A December 2024 – November 2025 AM62D-Q1
DMTIMER1MS_TIOCP_CFG[0] SOFTRESET bit can initiate a software reset of the timer. This bit is autocleared to 0 when the reset is complete.
Before accessing or using the timer, the local host must ensure that internal reset is released by reading the DMTIMER1MS_TIOCP_CFG[0] SOFTRESET bit. This bit monitors the internal reset status.