SPRUJD4A December 2024 – November 2025 AM62D-Q1
The ISC Region 0 Start Address Low Register defines the start address bits 31 to 0 for the initiator Iusb2ss_16ffc_main_0.mstr0 region 0 ISC.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CBASS0 | 4582 4410h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| START_ADDRESS_L | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| START_ADDRESS_L | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| START_ADDRESS_L | START_ADDRESS_LSB | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| START_ADDRESS_LSB | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | START_ADDRESS_L | R/W | 0h | Start address bits 31 to 12. Reset Source: domain_default_rst_mod_g_rst_n |
| 11:0 | START_ADDRESS_LSB | R/W | 0h | Start address bits 11 to 0 must be 0 as address must be 4KB aligned in address mode. Can also be channel number in channel mode. Reset Source: domain_default_rst_mod_g_rst_n |