SPRUJD4A December 2024 – November 2025 AM62D-Q1
Time Stamp Comparison Length Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 001Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TS_COMP_LENGTH | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TS_COMP_LENGTH | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TS_COMP_LENGTH | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TS_COMP_LENGTH | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | TS_COMP_LENGTH | R/W | 0h | Time Stamp Comparison Length. Writing a non-zero value to this field enables the time stamp comparison event and output. This value should be zero when the CPSW_GENF_COMP_LOW_REG_L[31-0] COMP_LOW and CPSW_GENF_COMP_HIGH_REG_L[31-0] COMP_HIGH registers are written. |