SPRUJD4A December 2024 – November 2025 AM62D-Q1
The receive and transmit sections have independent state machines.
Each state-machine controls the interactions between the various units in the MCASP Rx and Tx sections, respectively. In addition, each state-machine keeps track of error conditions and serial port status. No serial transfers can occur until the RX/TX state-machine is released from reset.
The transmit state-machine is controlled by the transmit bitstream format register (MCASP_XFMT) and it reports the MCASP status and error conditions in the transmitter status register (MCASP_XSTAT).
Similarly, the receive state-machine is controlled by the receive bitstream format register (MCASP_RFMT) and it reports the MCASP status and error conditions in the receiver status register (MCASP_RSTAT).