SPRUJD4A December 2024 – November 2025 AM62D-Q1
The Policing Config 0 holds the port, frame priority and ONU address index as well as match enables for port, frame priority and ONU address matching.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0100h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PORT_MEN | TRUNKID | RESERVED | PORT_NUM | RESERVED | |||
| R/W | R/W | NONE | R/W | NONE | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | PRI_MEN | PRI_VAL | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ONU_MEN | RESERVED | ONU_INDEX | |||||
| R/W | NONE | R/W | |||||
| 0h | 0h | 0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ONU_INDEX | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | PORT_MEN | R/W | 0h | Port Match Enable - Enabled port match for the selected policing/classifier entry |
| 30 | TRUNKID | R/W | 0h | Trunk ID - When set indicates the port number is a trunk group. |
| 29:27 | RESERVED | NONE | 0h | Reserved |
| 26:25 | PORT_NUM | R/W | 0h | Port Number - Specifies the port address to match for the selected policing/classifier entry |
| 24:20 | RESERVED | NONE | 0h | Reserved |
| 19 | PRI_MEN | R/W | 0h | Priority Match Enable - Enables frame priority match for the selected policing/classifier entry |
| 18:16 | PRI_VAL | R/W | 0h | Priority Value - Specifies the frame priority to match for the selected policing/classifier entry |
| 15 | ONU_MEN | R/W | 0h | OUI Match Enable - Enables frame ONU address match for the selected policing/classifier entry |
| 14:9 | RESERVED | NONE | 0h | Reserved |
| 8:0 | ONU_INDEX | R/W | 0h | OUI Table Entry Index - Specifies the ALE ONU address lookup table index to match for the selected policing/classifier entry |