SPRUJD4A December 2024 – November 2025 AM62D-Q1
The THREAD Mapping Default Value register is used to set the default thread ID when no classifier is matched,
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0134h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DEFTHREAD_EN | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DEFTHREADVAL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15 | DEFTHREAD_EN | R/W | 0h | Default Tread Enable - When set the switch will use the ~idefthreadval for the host interface thread ID if no classifier is matched. If clear the switch will generate its own thread ID based on port and priority if there is no classifier match. |
| 14:6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | DEFTHREADVAL | R/W | 0h | Default Thread Value - This field specifies the default thread ID value. |