SPRUJD4A December 2024 – November 2025 AM62D-Q1
SGMII Next Pate Transmit Register
Return to Summary Table
Offset = 11Ch + (j * 100h); where j = 0 to 1d
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 001Ch + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| MR_NP_TX | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MR_NP_TX | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | MR_NP_TX | R/W | 0h | Next page transmit |