SPRUJD4A December 2024 – November 2025 AM62D-Q1
The Policing Table Control is used to read or write the selected policing/classifier entry. The selected policing/classifier entry is only read or written after this register is written based on the value of the ~iwrite_enable bit.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 0120h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| WRITE_ENABLE | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | POL_TBL_IDX | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | WRITE_ENABLE | R/W | 0h | Write Enable - Setting this bit will write the POLICECFG0-7 to the ~ipol_tbl_idx selected policing/classifier entry. Clearing this bit will read the ~ipol_tbl_idx selected policing/classifier entry into the POLICECFG0-7 registers. |
| 30:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | POL_TBL_IDX | R/W | 0h | Policer Entry Index - This field specifies the policing/classifier entry to be read or written. When writing to this field without setting the ~iwrite_enable=1 will cause the selected policing/classifier entry to be loaded into the POLICECFG0-7 registers. When writing to this field with setting the ~iwrite_enable=1 will cause the selected policing/classifier entry to be updated from the POLICECFG0-7 registers. |