SPRUJD4A December 2024 – November 2025 AM62D-Q1
The THREAD Mapping Value register is used to set the thread ID for a particular classifier entry.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0800 013Ch |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| THREAD_EN | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | THREADVAL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15 | THREAD_EN | R/W | 0h | Thread Enable - When set the switch will use the ~ithreadval for the selected classifier match. If clear the the thread ID will be determined by the ~bTHREADMAPDEF register settings. |
| 14:6 | RESERVED | NONE | 0h | Reserved |
| 5:0 | THREADVAL | R/W | 0h | Thread Value - This field is the thread ID value that is used to map a classifier hit to thread ID for host traffic. |