SPRUJD4A December 2024 – November 2025 AM62D-Q1
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 8098h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PM_MISC_STATUS_OSC_CG_STAT | ||||||
| NONE | R | ||||||
| 0h | X | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | PM_MISC_STATUS_OSC_CG_STAT | R | X | Reflects the status of the request to clock-gate HF oscillator via MMR PMCTRL_MOSCundefined. 11: osc_cgen_req = '0' & osc_cgen_ack = '1' 10: osc_cgen_req = '1' & osc_cgen_ack = '0' 01: osc_cgen_req = '0' & osc_cgen_ack = '0' 00: osc_cgen_req = '1' & osc_cgen_ack = '1' Reset Source: mod_g_rst_n |