SPRUJD4A December 2024 – November 2025 AM62D-Q1
| Default Priv ID | Inititator | ISC Interface | ISC ID | MMR Base Address | Region Count |
|---|---|---|---|---|---|
| 4 | COMPUTE_CLUSTER0 | A53_QUAD_WRAP_CBA_AXI_R | 129 | 0x45820400 | 1 |
| A53_QUAD_WRAP_CBA_AXI_W | 130 | 0x45820800 | 1 | ||
| 32 | C7X256V0 | C7XV_SOC | 158 | 0x45827800 | 2 |
| 96 | MCU_R5FSS0 | CPU0_RMST | 96 | 0x45818000 | 4 |
| CPU0_WMST | 97 | 0x45818400 | 4 | ||
| CPU0_PMST | 98 | 0x45818800 | 4 | ||
| 128 | MMCSD0 | EMMCSDSS_RD | 138 | 0x45822800 | 1 |
| EMMCSDSS_WR | 139 | 0x45822C00 | 1 | ||
| 129 | MMCSD1 | EMMCSDSS_RD | 140 | 0x45823000 | 1 |
| EMMCSDSS_WR | 141 | 0x45823400 | 1 | ||
| 130 | MMCSD2 | EMMCSDSS_WR | 142 | 0x45823800 | 1 |
| EMMCSDSS_RD | 143 | 0x45823C00 | 1 | ||
| 152 | SA3_SS0 | CTXCACH_EXT_DMA | 149 | 0x45825400 | 1 |
| 154 | GICSS0 | MEM_WR_VBUSM | 136 | 0x45822000 | 1 |
| MEM_RD_VBUSM | 137 | 0x45822400 | 1 | ||
| 155 | USB0 | MSTW0 | 144 | 0x45824000 | 1 |
| MSTR0 | 145 | 0x45824400 | 1 | ||
| 156 | USB1 | MSTR0 | 146 | 0x45824800 | 1 |
| MSTW0 | 147 | 0x45824C00 | 1 | ||
| 177 | DEBUGSS_WRAP0 | VBUSMW | 134 | 0x45821800 | 1 |
| VBUSMR | 135 | 0x45821C00 | 1 | ||
| 212 | WKUP_R5FSS0 | CPU0_RMST | 80 | 0x45814000 | 4 |
| CPU0_WMST | 81 | 0x45814400 | 4 | ||
| CPU0_PMST | 82 | 0x45814800 | 4 |