SPRUJD4A December 2024 – November 2025 AM62D-Q1
Each filter element can be configured to filter one or two dedicated Message IDs (Standard Filter Type SFT =01/Extended Filter Type EFT =01). To filter only one specific Message ID, the filter element has to be configured with SFID1 = SFID2 respectively EFID1 = EFID2. For more information see Section 12.5.1.4.10.5, Standard Message ID Filter Element and Section 12.5.1.4.10.6, Extended Message ID Filter Element.