SPRUJD4A December 2024 – November 2025 AM62D-Q1
The CPSW is in VLAN aware mode when the VLAN_AWARE bit is set in the CPSW3_CONTROL_REG register.
In VLAN aware mode, transmitted packet data is changed depending on the packet type (PKT_TYPE), packet priority (PKT_PRI), and VLAN information.
The VLAN_LTYPE_SEL value is selected by the S_CN_SWITCH bit in the CPSW3_CONTROL_REG register and is either the VLAN_LTYPE_INNER (8100h default) or VLAN_LTYPE_OUTER (88A8h default) value.