SPRUJD4A December 2024 – November 2025 AM62D-Q1
Table 6-31 lists the basic information of the MCU PLL.
| PLL name | Type | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|
| MCU_PLL0 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4 | HFOSC0_CLKOUT | See (1), (2), and (3) |
Table 6-32 lists the basic information of each of the MAIN PLLs.
| PLL name | Type | HSDIV Available | Input clock | Comments |
|---|---|---|---|---|
| PLL0 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | See (1), (2), and (3) | |
| PLL1 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6 | See (1), (2), and (3) | |
| PLL2 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2, HSDIV3, HSDIV4, HSDIV5, HSDIV6, HSDIV7, HSDIV8, HSDIV9 | See (1), (2), and (3) | |
| PLL5 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2 | MAIN_PLL5_REF_CLK | (1), (2), and (3) |
| PLL7 | PLLTS16FFCLAFRACF2 | HSDIV0 | MAIN_PLL7_REF_CLK | (1), (2), and (3) |
| PLL8 | PLLTS16FFCLAFRACF2 | HSDIV0 | See (1), (2), and (3) | |
| PLL12 | PLLTS16FFCLAFRACF2 | HSDIV0 | See (1), (2), and (3) | |
| PLL15 | PLLTS16FFCLAFRACF2 | HSDIV0, HSDIV1, HSDIV2 | See (1), (2), and (3) | |
| PLL17 | PLLTS16FFCLAFRACF2 | HSDIV0 | See (1), (2), and (3) |