选择版本
UNIFLASH
UniFlash for most TI microcontrollers (MCUs) and mmWave sensors
产品
Automotive body & lighting MCUs
Automotive powertrain, zonal & chassis control MCUs
General-purpose MCUs
Low-power MCUs
Real-time digital power MCUs
Real-time motor control & automation MCUs
Sensing MCUs
Sub-1GHz 无线 MCU
Wi-Fi 产品
低功耗 2.4GHz 产品
多媒体和工业网络 SoC
工业毫米波雷达传感器
汽车毫米波雷达传感器
汽车类无线连接产品
音频和雷达 DSP SoC
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
新增功能
- Device Support Update
- Synced up with CCS12.7.1 and CCS Theia 1.4.0
- Added C2000 16-bit flash checksum feature (Windows only)
- Fixed issues with loading MSP Bootloader flash library on Windows
- Includes AM2x flash support on MacOS
- Bug Fixes