Get started and develop with dual-band Wi-Fi SoC solutions and BLE coexistence
See required hardware, software, tools, documentation, and training to start building your simple 2.4GHz Wi-Fi application.
评估板
CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad
TI.com 上无现货
IDE、配置、编译器或调试器
CC3XXXRADIOTEST — SimpleLink Wi-Fi 无线测试工具
Testing RF performance.
软件开发套件 (SDK)
CC3200SDK — CC3200 软件开发套件 (SDK)、服务包和附加组件
CC3200SDK — CC3200 软件开发套件 (SDK)、服务包和附加组件
版本: 1.5.0
发布日期: 12 一月 2020
Windows Installer for CC3200SDK
校验和
Link to Service Pack Installer for CC3200SDK
校验和
产品
Wi-Fi 产品
硬件开发
文档
Link to TI-RTOS for CC32xx Product Release
发布信息
The CC3200 SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
软件编程工具
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
UNIFLASH — 适用于大多数 TI 微控制器 (MCU) 和毫米波传感器的 UniFlash
版本: 8.6.0
发布日期: 07 二月 2024
校验和
校验和
校验和
产品
C2000 实时微控制器
基于 Arm 的处理器
工业毫米波雷达传感器
汽车毫米波雷达传感器
蓝牙产品
MSP430 微控制器
低于 1GHz 产品
Wi-Fi 产品
Wi-SUN 产品
多协议产品
Arm Cortex-M4 MCU
Arm Cortex-M0+ MCU
Arm Cortex-R MCU
低功耗 2.4GHz 产品
发布信息
UniFlash is a standalone tool used to program on-chip and external flash memory on TI MCUs and on-board flash memory for Sitara processors. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.
最新信息
- Device Support Update
- Synced up with CCS12.6.0 and CCS Theia 1.3.0
- Fixed issues with loading the MSPM0 Bootloader flash library
- Bug Fixes