SPRUJF2A March 2026 – March 2026 AM13E23019
Per the LIN specification, any node in a sleeping LIN cluster can request a wake up by transmitting a wake up signal. This signal type is shown in Figure 23-9.
To generate a wake signal on the TX pin with the UNICOMM-UART as a LIN controller, the application must use the CTL0.TXD_CTL_EN and CTL0.TXD_OUT bits. Set the TXD_CTL_EN bit to enable register control of the TXD pin, then clear the TXD_OUT bit for the duration of TWUSIG .