SPRUJF2A March 2026 – March 2026 AM13E23019
The bit OUTPUT_BYTESWAP in the register CRCCTRL can be used to enable or disable CRC output byte swap. This bit controls whether the output is byte-swapped upon a read of the CRCOUT register. If CRCOUT is accessed as a half-word, and the OUTPUT_BYTESWAP is set to 1, then the two bytes in the 16-bit access are swapped and returned. Using B0, B1, B2 and B3 to identify Byte 0, Byte 1, Byte 2, Byte 3. B1 is returned as B0 and B0 is returned as B1. If CRCOUT is accessed as a word, and the OUTPUT_BYTESWAP is set to 1, then the four bytes in the 32-bit read are swapped. B3 is returned as B0, B2 is returned as B1, B1 is returned as B2 and B0 is returned as B3.
Note that if the CRC POLYSIZE is 16-bit and a 32-bit read of CRCOUT is performed with OUTPUT_BYTESWAP enabled, then the output is: MSB LSB 0x0 0x0 B0 B1. If the CRC POLYSIZE is 16-bit and a 32-bit read of CRCOUT is performed with OUTPUT_BYTESWAP disabled, then the output is: MSB LSB 0x0 0x0 B1 B0.