SPRUJF2A March 2026 – March 2026 AM13E23019
The EAM module's purpose is to aggregate safety and security errors from multiple sources. The EAM then stores these errors in the Memory Mapped Registers (MMR's). The types of errors are split into three groups: safety errors, security errors, and access errors. Each group has their own set of fixed priority which is defined in the Section 11.1.2.
The top-level block diagram for the EAM is shown in Figure 11-1