SPRUJF2A March 2026 – March 2026 AM13E23019
The CRC accelerator supports polynomial selection, bit reversal selection, and byte order (endianness) selection. This section describes these configuration aspects.
The CRC accelerator must be enabled before being used through the PWREN register (see peripheral power enable).
The CRC accelerator is in power domain 1 (PD1), and as such can only be active in RUN or SLEEP mode. If the CRC accelerator is configured to be enabled by application software, and the device enters STOP or STANDBY mode, SYSCTL forces the CRC into a disabled state until the device exists STOP or STANDBY mode. All CRC register contents are retained when the CRC is forced to a disabled state in STOP or STANDBY mode.
The CRC module only runs from the PD1 bus clock (MCLK).