SPRUJF2A March 2026 – March 2026 AM13E23019
The BSL supports returning an application version number through the BSL serial interface. This allows the BSL host to interrogate the firmware version without being able to read the firmware. The version field is 32 bits in length. To link the application version command to a version number programmed in the main flash, program the address of the version number in the APP_REV_POINTER field in configuration memory. The version data is only returned if the address specified in APP_REV_POINTER corresponds to a valid flash memory address.