SPRUJF2A March 2026 – March 2026 AM13E23019
If an application requires high clocking accuracy for high-frequency peripherals, the best accuracy is achieved by using an external high-frequency crystal with the XTAL and sourcing the MCLK tree directly from HFCLK. By sourcing the MCLK directly from HFCLK, the bus clock to all peripherals in PD1 and PD0 will be the HFCLK. Crystal frequencies in the 10-25 MHz range are supported by the XTAL.
If precision clocking is needed for the CAN-FD controller and high CPU performance (high MCLK) is also required, it is also possible to source the CAN-FD controller (CANCLK) from HFCLK directly, asynchronous to MCLK, while running MCLK at maximum frequency using the PLL for the best computing performance.