SPRUJF2A March 2026 – March 2026 AM13E23019
The IOMUX supports translating an output high signal from a connected peripheral into a Hi-Z output state at the IO pin. This functionality is particularly useful for open-drain digital input/output applications. When this functionality is enabled, the IO pin state as a function of the peripheral output is as shown in Table 13-3.
| Connected Peripheral Output | IO Pin State (Z1 = 0x0) | IO Pin State (Z1 = 0x1) |
|---|---|---|
| Logic low (0) | Output low | Output low |
| Logic high (1) | Output high | High impedance (Hi-Z) |
To enable logic high to Hi-Z conversion on a digital IO, set the Z1 bit in the corresponding PINCMx register.