SPRUJF2A March 2026 – March 2026 AM13E23019
Each UNICOMM peripheral contains the six standard interrupts Section 12.1.1.1: IIDX, IMASK, RIS, MIS, ISET and ICLR in the CPU_INT register group. These configuration, control, and status registers dictate how the UNICOMM module interfaces with the device interrupt controller module. Unique conditional flags are available in these registers to generate CPU interrupts for each specific peripheral mode (UART, SPI, I2CC, or I2CT). Each UNICOMM instance has one interrupt line connected to the interrupt controller.