SPRUJF2A March 2026 – March 2026 AM13E23019
The SPI module contains three event publishers and no event subscribers. One event publisher (CPU_INT) manages SPI interrupt requests (IRQs) to the CPU subsystem through a static event route. The second and third event publishers (DMA_TRIG_RX, DMA_TRIG_TX) are used to setup the trigger signaling for the DMA through DMA event route.
The SPI events are summarized in Table 25-2.
| Event | Type | Source | Destination | Configuration | Functionality |
|---|---|---|---|---|---|
| Section 12.1.4.1 | Publisher | SPI | CPU Subsystem | CPU_INT registers |
Fixed interrupt route from SPI to CPU |
| Section 12.1.4.2 | Publisher | SPI | DMA | DMA_TRIG_RX registers |
Fixed interrupt route from SPI RX to DMA |
| Section 12.1.4.2 | Publisher | SPI | DMA | DMA_TRIG_TX registers |
Fixed interrupt route from SPI TX to DMA |