SPRUJF2A March 2026 – March 2026 AM13E23019
The SYSCTL module contains two event publishers and no event subscribers. One event publisher manages SYSCTL interrupt requests (IRQs) to the CPU subsystem. The second publisher manages nonmaskable interrupts to the CPU subsystem for critical diagnostics.
The SYSCTL events are summarized in SYSCTL Events.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt | Publisher | SYSCTL | CPU Subsystem | Static route | SYSCTL interrupt registers | Fixed interrupt route from SYSCTL to CPU |
| CPU nonmaskable interrupt (NMI) | Publisher | SYSCTL | CPU Subsystem | Static route | NMI interrupt registers | Fixed interrupt route from SYSCTL to CPU |