Each instance of the GPIO peripheral supports up to 32 data input/output (DIO) bits. For devices with greater than 32 GPIOs, multiple instances of the GPIO peripheral are used to address all of the device pins. Each GPIO instance is associated with a port name to differentiate pins by name. Please see the
Pin Configuration and Functions section of the device data sheet to determine which GPIO signal is associated with which pin.
Table 14-2 GPIO Instances
| GPIO Instance |
GPIO Port Name |
| GPIO0 |
PA |
| GPIO1 |
PB |
| GPIO2 |
PC |
| GPIO3 |
PD |