SPRUJF2A March 2026 – March 2026 AM13E23019
The PMU provides a voltage reference that is stable across temperature and VDD supply voltage and is used by the device for internal functions, including:
The bandgap reference is enabled in RUN, SLEEP, STOP modes. This reference operates in a sampled mode in STANDBY to reduce power consumption and is disabled in SHUTDOWN mode. SYSCTL manages the bandgap state automatically; no user configuration is required.