SPRUJF2A March 2026 – March 2026 AM13E23019
The bootloader supports hardware invoking after a BOOTRST through the use of a GPIO. The BSL configuration in the configuration memory contains the pad, pin, and polarity definition for the GPIO invocation. Devices come configured from TI for a specific GPIO and polarity, but software can change this default by modifying the GPIO pin configuration in the BSL configuration in configuration memory.
To specify the polarity of the BSL_invoke pin, configure the BSLCONFIG0.BSLIVK_LVL field in the configuration memory.
To specify the device pin to be used for BSL_invoke, configure the following fields in the configuration memory:
See the device specific data sheet to determine the default BSL invoke GPIO.