SPRUJF2A March 2026 – March 2026 AM13E23019
The functionality of a UNICOMM module when configured to operate as an I2C (either I2C Controller or I2C Target) is described in this section. The protocol mode of a given UNICOMM instance is decided by the programmed SELECT field of the IPMODE register. If a UNICOMM instance is configured for another peripheral mode, the I2CT/I2CC functionality on that UNICOMM instance is disabled and unusable.