SPRUJF2A March 2026 – March 2026 AM13E23019
The TBCLKSYNC bit in the peripheral clock enable registers allows all users to globally synchronize all enabled MCPWM modules to the time-base clock (TBCLK). When set, all enabled MCPWM module clocks are started with the first rising edge of TBCLK aligned. For synchronized TBCLKs, the prescalers for each MCPWM module must be set identically.
The proper procedure for enabling MCPWM clocks is as follows: