SPRUJF2A March 2026 – March 2026 AM13E23019
Table 32-6 lists the memory-mapped registers for the WWDT_REGS registers. All register offset addresses not listed in Table 32-6 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 480h | CPU_CONNECT_0 | CPU Connect | Go |
| 800h | PWREN | Power enable | Go |
| 804h | RSTCTL | Reset Control | Go |
| 814h | STAT | Status Register | Go |
| 1018h | PDBGCTL | Peripheral Debug Control | Go |
| 1020h | IIDX | Interrupt index | Go |
| 1028h | IMASK | Interrupt mask | Go |
| 1030h | RIS | Raw interrupt status | Go |
| 1038h | MIS | Masked interrupt status | Go |
| 1040h | ISET | Interrupt set | Go |
| 1048h | ICLR | Interrupt clear | Go |
| 10E0h | EVT_MODE | Event Mode | Go |
| 10FCh | DESC | Module Description | Go |
| 1100h | WWDTCTL0 | Window Watchdog Timer Control Register 0 | Go |
| 1104h | WWDTCTL1 | Window Watchdog Timer Control Register 0 | Go |
| 1108h | WWDTCNTRST | Window Watchdog Timer Counter Reset Register | Go |
| 110Ch | WWDTSTAT | Window Watchdog Timer Status Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 32-7 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| WK | W K | Write Write protected by a key |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
CPU_CONNECT_0 is shown in Figure 32-4 and described in Table 32-8.
Return to the Summary Table.
Connect peripheral interrupts / publisher port (FPUB_1) to application processor
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESERVED | RESERVED | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-2 | RESERVED | R/W | 0h | |
| 1 | RESERVED | R/W | 0h | Reserved |
| 0 | RESERVED | R/W | 0h |
PWREN is shown in Figure 32-5 and described in Table 32-9.
Return to the Summary Table.
Register to control the power state
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ENABLE | ||||||
| R/W-0h | R/WK-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | KEY | W | 0h | KEY to allow Power State Change
26h = KEY to allow write access to this register |
| 23-1 | RESERVED | R/W | 0h | |
| 0 | ENABLE | R/WK | 0h | Enable the power Note: For safety devices the power cannot be disabled once enabled. [EXT_GPRCM.GPRCM.PWREN.KEY] must be set to 26h to write to this bit. 0h = Disable Power 1h = Enable Power |
RSTCTL is shown in Figure 32-6 and described in Table 32-10.
Return to the Summary Table.
Register to control reset assertion and de-assertion
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESETSTKYCLR | RESETASSERT | |||||
| W-0h | WK-0h | WK-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | KEY | W | 0h | Unlock key
B1h = KEY to allow write access to this register |
| 23-2 | RESERVED | W | 0h | |
| 1 | RESETSTKYCLR | WK | 0h | Clear [GPRCM.STAT.RESETSTKY] [EXT_GPRCM.GPRCM.RSTCTL.KEY] must be set to B1h to write to this bit. 0h = Writing 0 has no effect 1h = Clear reset sticky bit |
| 0 | RESETASSERT | WK | 0h | Assert reset to the peripheral Note: For safety devices a watchdog reset by software is not possible. [EXT_GPRCM.GPRCM.RSTCTL.KEY] must be set to B1h to write to this bit. 0h = Writing 0 has no effect 1h = Assert reset |
STAT is shown in Figure 32-7 and described in Table 32-11.
Return to the Summary Table.
peripheral enable and reset status
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | RESETSTKY | ||||||
| R-0h | R-0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | |
| 16 | RESETSTKY | R | 0h | This bit indicates, if the peripheral was reset, since this bit was cleared by RESETSTKYCLR in the RSTCTL register
0h = The peripheral has not been reset since this bit was last cleared by RESETSTKYCLR in the RSTCTL register 1h = The peripheral was reset since the last bit clear |
| 15-0 | RESERVED | R | 0h |
PDBGCTL is shown in Figure 32-8 and described in Table 32-12.
Return to the Summary Table.
This register can be used by the software developer to control the behavior of the peripheral relative to the 'Core Halted' input
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | FREE | ||||||
| R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R/W | 0h | |
| 0 | FREE | R/W | 0h | Free run control
0h = The peripheral freezes functionality while the Core Halted input is asserted and resumes when it is deasserted. 1h = The peripheral ignores the state of the Core Halted input |
IIDX is shown in Figure 32-9 and described in Table 32-13.
Return to the Summary Table.
This register provides the highest priority enabled interrupt index.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STAT | ||||||||||||||||||||||||||||||
| R-0h | R-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R | 0h | |
| 4-0 | STAT | R | 0h | Module Interrupt Vector Value. This register provides the highest priority interrupt index. A read clears the corresponding interrupt flag in RIS and MISC.
0h = No interrupt pending 1h = Interval Timer Interrupt Interrupt Flag: INTTIM Interrupt Priority: Highest |
IMASK is shown in Figure 32-10 and described in Table 32-14.
Return to the Summary Table.
Interrupt Mask. If a bit is set, then corresponding interrupt is un-masked. Un-masking the interrupt causes the raw interrupt to be visible in IIDX, as well as MIS."
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTTIM | ||||||
| R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R/W | 0h | |
| 0 | INTTIM | R/W | 0h | Interval Timer Interrupt.
0h = Clear Interrupt Mask 1h = Set Interrupt Mask |
RIS is shown in Figure 32-11 and described in Table 32-15.
Return to the Summary Table.
Raw interrupt status. Reflects all pending interrupts, regardless of masking. The RIS register allows the user to implement a poll scheme. A flag set in this register can be cleared by writing 1 to the ICLR register bit even if the corresponding IMASK bit is not enabled.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTTIM | ||||||
| R-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | |
| 0 | INTTIM | R | 0h | Interval Timer Interrupt.
0h = Interrupt did not occur 1h = Interrupt occurred |
MIS is shown in Figure 32-12 and described in Table 32-16.
Return to the Summary Table.
Masked interrupt status. This is an AND of the IMASK and RIS registers.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTTIM | ||||||
| R-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | |
| 0 | INTTIM | R | 0h | Interval Timer Interrupt.
0h = Interrupt did not occur 1h = Interrupt occurred |
ISET is shown in Figure 32-13 and described in Table 32-17.
Return to the Summary Table.
Interrupt set. Allows interrupts to be set by software (useful in diagnostics and safety checks). Writing a 1 to a bit in ISET will set the event and therefore the related RIS bit also gets set. If the interrupt is enabled through the mask, then the corresponding MIS bit is also set.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTTIM | ||||||
| W-0h | W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | W | 0h | |
| 0 | INTTIM | W | 0h | Interval Timer Interrupt.
0h = Writing 0 has no effect 1h = Set Interrupt |
ICLR is shown in Figure 32-14 and described in Table 32-18.
Return to the Summary Table.
Interrupt clear. Write a 1 to clear corresponding Interrupt.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INTTIM | ||||||
| W-0h | W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | W | 0h | |
| 0 | INTTIM | W | 0h | Interval Timer Interrupt.
0h = Writing 0 has no effect 1h = Clear Interrupt |
EVT_MODE is shown in Figure 32-15 and described in Table 32-19.
Return to the Summary Table.
Event mode register. It is used to select whether each line is disabled, in software mode (software clears the RIS) or in hardware mode (hardware clears the RIS)
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT0_CFG | ||||||
| R/W-0h | R-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-2 | RESERVED | R/W | 0h | |
| 1-0 | INT0_CFG | R | 1h | Event line mode select for event corresponding to [IPSTANDARD.CPU_INT]
0h = The interrupt or event line is disabled. 1h = The interrupt or event line is in software mode. Software must clear the RIS. 2h = The interrupt or event line is in hardware mode. The hardware (another module) clears automatically the associated RIS flag. |
DESC is shown in Figure 32-16 and described in Table 32-20.
Return to the Summary Table.
This register identifies the peripheral and its exact version.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| MODULEID | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FEATUREVER | INSTNUM | MAJREV | MINREV | ||||||||||||
| R-0h | R-0h | R-0h | R-0h | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-16 | MODULEID | R | 1F11h | Module identification contains a unique peripheral identification number. The assignments are maintained in a central database for all of the platform modules to ensure uniqueness.
0h = Smallest value FFFFh = Highest possible value |
| 15-12 | FEATUREVER | R | 7h | Feature Set for the module *instance*
0h = Smallest value Fh = Highest possible value |
| 11-8 | INSTNUM | R | 0h | Instance Number within the device. This will be a parameter to the RTL for modules that can have multiple instances
0h = Smallest value Fh = Highest possible value |
| 7-4 | MAJREV | R | 1h | Major rev of the IP
0h = Smallest value Fh = Highest possible value |
| 3-0 | MINREV | R | 0h | Minor rev of the IP
0h = Smallest value Fh = Highest possible value |
WWDTCTL0 is shown in Figure 32-17 and described in Table 32-21.
Return to the Summary Table.
Window Watchdog Timer Control 0 Register
NOTE: Write to this register is enabled after System Reset. The first successful write (key match) enables the Watchdog. When the watchdog is enabled all subsequent writes to this register activate the WWDT error signal to the ESM.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | STISM | MODE | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | WINDOW1 | RESERVED | WINDOW0 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PER | RESERVED | CLKDIV | ||||
| R/W-0h | R/W-4h | R/W-0h | R/W-3h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | KEY | W | 0h | KEY to allow write access to this register. Writing to this register with an incorrect key activates the WWDT error signal to the ESM. Read as 0. C9h (W) = KEY to allow write access to this register |
| 23-18 | RESERVED | R/W | 0h | |
| 17 | STISM | R/W | 0h | Stop In Sleep Mode. The functionality of this bit requires that POLICY.HWCEN = 0. If POLICY.HWCEN = 1 the WWDT resets during sleep and needs re-configuration. Note: This bit has no effect for the global Window Watchdog as Sleep Mode is not supported. 0h = The WWDT continues to function in Sleep mode. 1h = The WWDT stops in Sleep mode and resumes where it was stopped after wakeup. |
| 16 | MODE | R/W | 0h | Window Watchdog Timer Mode
0h = Window Watchdog Timer Mode. The WWDT will generate a error signal to the ESM when following conditions occur: - Timer Expiration (Timeout) - Reset WWDT during the active window closed period - Keyword violation 1h = Interval Timer Mode. The WWDT acts as an interval timer. It generates an interrupt on timeout. |
| 15 | RESERVED | R/W | 0h | |
| 14-12 | WINDOW1 | R/W | 0h | Closed window period in percentage of the timer interval. WWDTCTL1.WINSEL determines the active window setting (WWDTCTL0.WINDOW0 or WWDTCTL0.WINDOW1).
0h = 0% (No closed Window) 1h = 12.50% of the total timer period is closed window 2h = 18.75% of the total timer period is closed window 3h = 25% of the total timer period is closed window 4h = 50% of the total timer period is closed window 5h = 75% of the total timer period is closed window 6h = 81.25% of the total timer period is closed window 7h = 87.50% of the total timer period is closed window |
| 11 | RESERVED | R/W | 0h | |
| 10-8 | WINDOW0 | R/W | 0h | Closed window period in percentage of the timer interval. WWDTCTL1.WINSEL determines the active window setting (WWDTCTL0.WINDOW0 or WWDTCTL0.WINDOW1).
0h = 0% (No closed Window) 1h = 12.50% of the total timer period is closed window 2h = 18.75% of the total timer period is closed window 3h = 25% of the total timer period is closed window 4h = 50% of the total timer period is closed window 5h = 75% of the total timer period is closed window 6h = 81.25% of the total timer period is closed window 7h = 87.50% of the total timer period is closed window |
| 7 | RESERVED | R/W | 0h | |
| 6-4 | PER | R/W | 4h | Timer Period of the WWDT. These bits select the total watchdog timer count. 0h = Total timer count is 225 1h = Total timer count is 221 2h = Total timer count is 218 3h = Total timer count is 215 4h = Total timer count is 212 (default) 5h = Total timer count is 210 6h = Total timer count is 28 7h = Total timer count is 26 |
| 3 | RESERVED | R/W | 0h | |
| 2-0 | CLKDIV | R/W | 3h | Module Clock Divider, Divide the clock source by CLKDIV+1. Divider values from /1 to /8 are possible. The clock divider is currently 4 bits. Bit 4 has no effect and should always be written with 0. 0h = Minimum value 7h = Maximum value |
WWDTCTL1 is shown in Figure 32-18 and described in Table 32-22.
Return to the Summary Table.
Window Watchdog Timer Control 1 Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| KEY | |||||||
| W-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | WINSEL | ||||||
| R/W-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | KEY | W | 0h | KEY to allow write access to this register. Writing to this register with an incorrect key activates the WWDT error signal to the ESM. Read as 0. BEh (W) = KEY to allow write access to this register |
| 23-1 | RESERVED | R/W | 0h | |
| 0 | WINSEL | R/W | 0h | Close Window Select
0h = In window mode field WINDOW0 of WDDTCTL0 defines the closed window size. 1h = In window mode field WINDOW1 of WDDTCTL0 defines the closed window size. |
WWDTCNTRST is shown in Figure 32-19 and described in Table 32-23.
Return to the Summary Table.
Window Watchdog Timer Counter Restart Register
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESTART | |||||||||||||||||||||||||||||||
| R/W-0h | |||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-0 | RESTART | R/W | 0h | Window Watchdog Timer Counter Restart Writing 00A7h to this register restarts the WWDT Counter. Writing any other value causes an error generation to the ESM. Read as 0. 0h = Minimum value FFFFFFFFh = Maximum value |
WWDTSTAT is shown in Figure 32-20 and described in Table 32-24.
Return to the Summary Table.
Window Watchdog Timer Status Register
A write to this register has no effect.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RUN | ||||||||||||||
| R-0h | R-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | |
| 0 | RUN | R | 0h | Watchdog running status flag.
0h = Watchdog counter stopped. 1h = Watchdog running. |