SPRUJF2A March 2026 – March 2026 AM13E23019
Each digital IO on a device has a dedicated 32-bit PINCM register in the IOMUX peripheral register space which is used to configure the digital functions of the respective IO. See the device specific data sheet for determining the PINCM register index which corresponds to the IO to be configured.