SPRUJF2A March 2026 – March 2026 AM13E23019
The DMA module has seven addressing modes: 4 basic addressing modes available to all channels and 3 extended modes available on full-feature channels. The addressing mode for each DMA channel is independently configurable. For example, channel 0 can transfer between two fixed addresses, while channel 1 transfers between two blocks of addresses.
The 4 basic addressing modes are:
The 3 extended modes are:
The configuration and operation of the addressing modes are detailed in the following sections.