SPRUJF2A March 2026 – March 2026 AM13E23019
The module clock source is always available once setup in the CLKSEL register. After enabling the I2C module by setting the PWREN.ENABLE bit from the UNICOMM top level, the module is ready to start receiving and transmitting data.