SPRUJF2A March 2026 – March 2026 AM13E23019
TIMx interrupts and events can be configured to any peripheral of the device using the Event Manager. The timer can generate interrupts or events as an event publisher. See Using Event Registers for guidance on configuring the event registers for CPU interrupts or other events.
The TIMx module contains three event publishers.
TIMx events are summarized in Table 31-146.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt | Publisher | TIMx | CPU Subsystem | Static route | CPU_INT registers | Fixed interrupt route from TIMx to CPU |
| Generic publisher event | Publisher | TIMx | ADC | Static route | GEN_EVENT0 registers | Configurable interrupt route from TIMx to ADC |
| Generic publisher event | Publisher | TIMx | DMA | Static route | GEN_EVENT 1 registers | Configurable interrupt route from TIMx to DMA |