SPRUJF2A March 2026 – March 2026 AM13E23019
Each filter element can be configured to operate as Range Filter (Standard Filter Type SFT = 00/Extended Filter Type EFT = 00). The filter matches for all received message frames with IDs in the range from SFID1 to SFID2 (SFID2 ≥ SFID1) respectively in the range from EFID1 to EFID2 (EFID2 ≥ EFID1). For more information see Section 26.1.4.19.5 and Section 26.1.4.19.6.
There are two options for range filtering of extended frames: