SPRUJF2A March 2026 – March 2026 AM13E23019
The input select bits TIMx.IFCTL_xy[0/1].ISEL select the input source to the filter input as the corresponding CCP input, the CCP pair of the current CCP input, or an external trigger.
| Input selection (TIMx.IFCTL_xy[0/1].ISEL) | Source |
|---|---|
| 0h | TIMx CCP of the corresponding capture compare unit |
| 1h | Input pair CCPx of the capture compare unit. [CCP0 for CCP1 and CCP1 for CCP0] |
| 2h | TIMx CCP0 |