SPRUJF2A March 2026 – March 2026 AM13E23019
| Bit Field Name | DriverLib Name | Base Address | |
|---|---|---|---|
| Instance | Structure | ||
| Uc0uartRegs | UNICOMMUART_REGS | UC0_UART_BASE | 0x4060_0000 |
| Uc1uartRegs | UNICOMMUART_REGS | UC1_UART_BASE | 0x4060_1000 |
| Uc2uartRegs | UNICOMMUART_REGS | UC2_UART_BASE | 0x4060_2000 |
| Uc3uartRegs | UNICOMMUART_REGS | UC3_UART_BASE | 0x4064_0000 |
| Uc4uartRegs | UNICOMMUART_REGS | UC4_UART_BASE | 0x4064_1000 |
| Uc5uartRegs | UNICOMMUART_REGS | UC5_UART_BASE | 0x4064_2000 |