SPRUJF2A March 2026 – March 2026 AM13E23019
Each peripheral on a device contains a reset control register (RSTCTL) and a status register (STAT).
The STAT register is a read-only register which contains a RESETSTKY bit, indicating if the peripheral was reset. This bit can be read by application software to determine if a peripheral was reset and needs to be re-configured. The RESETSTKY bit is cleared by writing the RESETSTKYCLR bit together with the KEY value to the RSTCTL register.
Application software can also force a reset of the peripheral by writing the RESETASSERT bit together with the KEY value to the RSTCTL register. This action resets the peripheral to the default state and sets the RESETSTKY bit in the STAT register.